
Brand: Gleason Reel
Catalog ID: 2045-8.38
Catalog Number
2045-8.38
Series
PowerTube
Total Travel
11.5 ft
Type
Enclosed Track
Bend (Radius)
8.38
Curve Length
3.5 ft
Height
2.75 in
Height - Window
2 in
Mounting Height
19.94 in
Pitch
2.562 in
Weight
2.2 lb
Width
5.3 in
Width - Window
4.5 in
Diameter - Cable Outside
1.67 in
Total Travel
11.5 ft