Image of 252P-IIR-4.7 252P-IIR PowerTrak ASSY 4.78R BLACK

252P-IIR PowerTrak ASSY 4.78R BLACK

Brand: Gleason Reel

Catalog ID: 252P-IIR-4.7

252P-IIR PowerTrak ASSY 4.78R BLACK

Standard design, Snap-together links with flip-tops

General

Catalog Number

252P-IIR-4.7

Series

PowerTrak GRP Series

Type

Flip-Top Track

Dimensions

Bend (Radius)

10.52 in

Curve Length

2 ft

Height

2.5 in

Height - Window

1.75 in

Mounting Height

12.06 in

Pitch

2.5 in

Weight

1.2 lb

Width

5.36 in

Width - Window

4.25 in

Conductor Related

Diameter - Cable Outside

1.46 in