Image of 252P-IR-3.4 252P-IR-3.40 PowerTrak GRP

252P-IR-3.40 PowerTrak GRP

Brand: Gleason Reel

Catalog ID: 252P-IR-3.4

252P-IR-3.40 PowerTrak GRP

Standard design, Snap-together links with flip-tops

General

Catalog Number

252P-IR-3.4

Series

PowerTrak GRP Series

Type

Flip-Top Track

Dimensions

Bend (Radius)

8.31 in

Curve Length

1.5 ft

Height

2.5 in

Height - Window

1.75 in

Mounting Height

9.3 in

Pitch

2.5 in

Weight

1 lb

Width

3.7 in

Width - Window

2.6 in

Conductor Related

Diameter - Cable Outside

1.46 in