Image of 354P-6.9 354P-6.9, PowerTrak GRP, Flip-Open Links w/ Two Separators 6.91 R, 17.3 H
Image of 354P-6.9 354P-6.9, PowerTrak GRP, Flip-Open Links w/ Two Separators 6.91 R, 17.3 H

354P-6.9, PowerTrak GRP, Flip-Open Links w/ Two Separators 6.91 R, 17.3 H

Brand: Gleason Reel

Catalog ID: 354P-6.9

Light weight and corrosion resistant, type "GRP" PowerTrak is ideal for carrying control cables, cords, individual wires and tubes. Molded from fiber-reinforced virgin nylon, one piece links easily snap together to customize length. Material is highly wear-resistant, self-lubricating, and is not damaged by salt or hard water, lubricating oils and greases or hydrocarbons such as conventional fuels. Type "GRP" PowerTrak is available with inside openings from 0.75" x 0.59" to 2.55" x 8.00" for cables or hoses with a maximum outside diameter of 2.12". Maximum total travel is 300 feet when optional guide tray is used. Most track sizes have flip open tops for easy access to cables, cords and hoses.

  • Flip open links with two separators
  • Light weight
  • Non-Conductive
  • Resists Corrosion
  • Made from fiber reinforced Nylon

Product details

General

Catalog Number

354P-6.9

Dimensions

Bend (Radius)

6.91