Image of 54BB23ED 54BB23ED, Rotary Limit Switch 108:1 Type 4 Watertight
Image of 54BB23ED 54BB23ED, Rotary Limit Switch 108:1 Type 4 Watertight

54BB23ED, Rotary Limit Switch 108:1 Type 4 Watertight

$1,047.76 USD

Brand: Gleason Reel

Catalog ID: 54BB23ED

Rotary Limit Switch 108:1 Type 4 Watertight

Product details

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB23ED

Product Category

Limit Switches

Series

54

UPC

783246013095

Dimensions

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

96

Minimum Shaft Turns To Trip Contacts

2

Over Travel Shaft Turns

11

Reset Shaft Turns

1.5

Certifications And Compliance

Nema Rating

4