Image of 54BB23FBL 54BB23FBL, Rotary Limit Switch 36:1
Image of 54BB23FBL 54BB23FBL, Rotary Limit Switch 36:1

54BB23FBL, Rotary Limit Switch 36:1

$1,047.76 USD

Brand: Gleason Reel

Catalog ID: 54BB23FBL

Rotary Limit Switch 36:1

Product details

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB23FBL

Product Category

Limit Switches

Series

54

UPC

783246012425

Dimensions

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

32

Minimum Shaft Turns To Trip Contacts

1

Over Travel Shaft Turns

3.5

Reset Shaft Turns

0.5

Certifications And Compliance

Nema Rating

1, 12