
Brand: Gleason Reel
Catalog ID: 54BB43FC
Application
Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.
Catalog Number
54BB43FC
Product Category
Limit Switches
Series
54 Series
UPC
783246012517
Over Travel Shaft Turns
7.5
Reset Shaft Turns
1
Circuits Normally Closed
4
Circuits Normally Open
4
Maximum Shaft Turns To Trip Contacts
64
Minimum Shaft Turns To Trip Contacts
1.5
Nema Rating
1, 12