Image of 54BB73EB 54BB73EB Rotary Limit Switch 36:1 Fine Adjustment Type 4
Image of 54BB73EB 54BB73EB Rotary Limit Switch 36:1 Fine Adjustment Type 4

54BB73EB Rotary Limit Switch 36:1 Fine Adjustment Type 4

Brand: Gleason Reel

Catalog ID: 54BB73EB

Rotary Limit Switch 36:1 Fine Adjustment Type 4

Product details

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB73EB

Product Category

Limit Switches

Series

54

UPC

783246013415

Dimensions

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

32

Minimum Shaft Turns To Trip Contacts

1

Over Travel Shaft Turns

3.5

Reset Shaft Turns

0.5

Certifications And Compliance

Nema Rating

4