Image of 54BB73EE 54BB73EE Rotary Limit Switch 18:1 Fine Adjustment Type 4
Image of 54BB73EE 54BB73EE Rotary Limit Switch 18:1 Fine Adjustment Type 4

54BB73EE Rotary Limit Switch 18:1 Fine Adjustment Type 4

$1,068.85 USD

Brand: Gleason Reel

Catalog ID: 54BB73EE

Rotary Limit Switch 18:1 Fine Adjustment Type 4

Product details

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54BB73EE

Product Category

Limit Switches

Series

54

UPC

783246013392

Dimensions

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

16

Minimum Shaft Turns To Trip Contacts

1

Over Travel Shaft Turns

1.75

Reset Shaft Turns

0.25

Certifications And Compliance

Nema Rating

4