Image of 54EB23FE 54EB23FE Rotary Limit Switch 18:1 Long Dwell Cam

54EB23FE Rotary Limit Switch 18:1 Long Dwell Cam

$1,051.61 USD

Brand: Gleason Reel

Catalog ID: 54EB23FE

Rotary Limit Switch 18:1 Long Dwell Cam

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54EB23FE

Product Category

Limit Switches

UPC

783246012593

Dimensions

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

15

Minimum Shaft Turns To Trip Contacts

1

Over Travel Shaft Turns

2.5

Reset Shaft Turns

0.5

Certifications And Compliance

Nema Rating

1, 12