Image of 54EB33FC 54EB33FC Rotary Limit Switch 72:1 Long Dwell Cam

54EB33FC Rotary Limit Switch 72:1 Long Dwell Cam

$1,491.91 USD

Brand: Gleason Reel

Catalog ID: 54EB33FC

Rotary Limit Switch 72:1 Long Dwell Cam

  • Stadard, Long Dwell or Fine Adjustment Cams
  • Easy to Wire and Adjust
  • Rugged Die-cast Aluminum Housing
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54EB33FC

Product Category

Limit Switches

Series

54 Series

UPC

783246012739

Dimensions

Over Travel Shaft Turns

10

Reset Shaft Turns

1.5

Electrical Ratings

Circuits Normally Closed

3

Circuits Normally Open

3

Maximum Shaft Turns To Trip Contacts

60

Minimum Shaft Turns To Trip Contacts

2

Certifications And Compliance

Nema Rating

1, 12