
Brand: Gleason Reel
Catalog ID: 54EB33FDL
Application
Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.
Catalog Number
54EB33FDL
Product Category
Limit Switches
Series
54 Series
Over Travel Shaft Turns
15
Reset Shaft Turns
3
Circuits Normally Closed
3
Circuits Normally Open
3
Maximum Shaft Turns To Trip Contacts
90
Minimum Shaft Turns To Trip Contacts
2
Nema Rating
1, 12