Image of 54EB73EE 54EB73EE Series 54 Limit Switch Long Dwell

54EB73EE Series 54 Limit Switch Long Dwell

Brand: Gleason Reel

Catalog ID: 54EB73EE

Series 54 Limit Switch Long Dwell

  • Stadard, Long Dwell or Fine Adjustment Cams
  • Easy to Wire and Adjust
  • Rugged Die-cast Aluminum Housing
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

General

Application

Designed to serve as pilot controls for magnetic reversing starters and contactors which in turn make and break full voltage between line and load.

Catalog Number

54EB73EE

Product Category

Limit Switches

Series

54 Series

UPC

783246016249