
Brand: Gleason Reel
Catalog ID: 55-4E-2DP-WB-111-LD
Catalog Number
55-4E-2DP-WB-111-LD
Product Category
Limit Switches
Series
55 Series
Over Travel Shaft Turns
7.5
Reset Shaft Turns
0.75
Circuits Normally Closed
2
Circuits Normally Open
2
Maximum Shaft Turns To Trip Contacts
35
Minimum Shaft Turns To Trip Contacts
1.5
Nema Rating
4