Image of 55-4E-3DP-WB-222 55-4E-3DP-WB-222 Series 55 Limit Switch DPDT

55-4E-3DP-WB-222 Series 55 Limit Switch DPDT

Brand: Gleason Reel

Catalog ID: 55-4E-3DP-WB-222

Series 55 Limit Switch DPDT

  • Easy, precision timing adjustment using standard screwdriver and provided tool
  • Industrial grade oil-impregnated bronze bearings
  • Switch terminal screws for quick wiring
  • Operating temperature range is -20F to +150F
  • Humidity up to 90% is acceptable
  • Ambient pressure of -0.5 to +2.0 psig is acceptable (where 0 psig equals 14.7 psi atmospheric)

General

Catalog Number

55-4E-3DP-WB-222

Product Category

Limit Switches

Series

55 Series

Dimensions

Over Travel Shaft Turns

30

Reset Shaft Turns

2.5

Electrical Ratings

Circuits Normally Closed

3

Circuits Normally Open

3

Maximum Shaft Turns To Trip Contacts

192

Minimum Shaft Turns To Trip Contacts

3

Certifications And Compliance

Nema Rating

4