
Brand: Gleason Reel
Catalog ID: 55-4E-3DP-WR-640
Catalog Number
55-4E-3DP-WR-640
Product Category
Limit Switches
Series
55 Series
UPC
783246013880
Over Travel Shaft Turns
48
Reset Shaft Turns
3.5
Circuits Normally Closed
3
Circuits Normally Open
3
Maximum Shaft Turns To Trip Contacts
265
Minimum Shaft Turns To Trip Contacts
4
Nema Rating
4