
Brand: Gleason Reel
Catalog ID: 55-4E-3SP-WB-20
Catalog Number
55-4E-3SP-WB-20
Product Category
Limit Switches
Series
55 Series
UPC
783246015525
Over Travel Shaft Turns
2.5
Reset Shaft Turns
0.5
Circuits Normally Closed
3
Circuits Normally Open
3
Maximum Shaft Turns To Trip Contacts
18
Minimum Shaft Turns To Trip Contacts
1
Nema Rating
4