
Brand: Gleason Reel
Catalog ID: 55-4E-3SP-WB-80
Catalog Number
55-4E-3SP-WB-80
Product Category
Limit Switches
Series
55 Series
UPC
783246015549
Over Travel Shaft Turns
12
Reset Shaft Turns
0.75
Circuits Normally Closed
3
Circuits Normally Open
3
Maximum Shaft Turns To Trip Contacts
68
Minimum Shaft Turns To Trip Contacts
1.5
Nema Rating
4