
Brand: Gleason Reel
Catalog ID: 55-4E-4DP-WR-20
Catalog Number
55-4E-4DP-WR-20
Product Category
Limit Switches
Series
55 Series
UPC
783246013996
Over Travel Shaft Turns
63
Reset Shaft Turns
4.5
Circuits Normally Closed
2
Circuits Normally Open
2
Maximum Shaft Turns To Trip Contacts
381
Minimum Shaft Turns To Trip Contacts
5
Nema Rating
4