
Brand: Gleason Reel
Catalog ID: 55-4E-4SP-WB-40-LD
Catalog Number
55-4E-4SP-WB-40-LD
Product Category
Limit Switches
Series
55 Series
UPC
783246016133
Over Travel Shaft Turns
7.5
Reset Shaft Turns
0.75
Circuits Normally Closed
4
Circuits Normally Open
4
Maximum Shaft Turns To Trip Contacts
35
Minimum Shaft Turns To Trip Contacts
1.5
Nema Rating
4