
Brand: Gleason Reel
Catalog ID: 55-4E-4SP-WR-20-LD
Catalog Number
55-4E-4SP-WR-20-LD
Product Category
Limit Switches
Series
55 Series
UPC
783246014863
Over Travel Shaft Turns
3.25
Reset Shaft Turns
0.25
Circuits Normally Closed
4
Circuits Normally Open
4
Maximum Shaft Turns To Trip Contacts
17
Minimum Shaft Turns To Trip Contacts
1
Nema Rating
4