Image of 55-7E-2SP-WR-222 55-7E-2SP-WR-222 55-7E-2SP-WR-222 X-PRF Limit Switch

55-7E-2SP-WR-222 55-7E-2SP-WR-222 X-PRF Limit Switch

$3,288.45 USD

Brand: Gleason Reel

Catalog ID: 55-7E-2SP-WR-222

Series 55 Explosion Proof Rotary Limit Switch

Product details

General

Catalog Number

55-7E-2SP-WR-222

Product Category

Limit Switches

Series

55

UPC

783246016294

Dimensions

Circuits Normally Closed

2

Circuits Normally Open

2

Maximum Shaft Turns To Trip Contacts

192

Minimum Shaft Turns To Trip Contacts

3

Over Travel Shaft Turns

30

Reset Shaft Turns

2.5

Certifications And Compliance

Nema Rating

7/9