
Brand: Gleason Reel
Catalog ID: 55-7E-3SP-WB-333
Catalog Number
55-7E-3SP-WB-333
Product Category
Limit Switches
Series
55 Series
Over Travel Shaft Turns
48
Reset Shaft Turns
3.5
Circuits Normally Closed
3
Circuits Normally Open
3
Maximum Shaft Turns To Trip Contacts
265
Minimum Shaft Turns To Trip Contacts
4
Nema Rating
7/9