
Brand: Gleason Reel
Catalog ID: 55-7E-4DP-WL-20
Catalog Number
55-7E-4DP-WL-20
Product Category
Limit Switches
Series
55 Series
Over Travel Shaft Turns
2.5
Reset Shaft Turns
0.5
Circuits Normally Closed
4
Circuits Normally Open
4
Maximum Shaft Turns To Trip Contacts
18
Minimum Shaft Turns To Trip Contacts
1
Nema Rating
7/9