
Brand: Gleason Reel
Catalog ID: 55-7E-4DP-WL-444
Catalog Number
55-7E-4DP-WL-444
Product Category
Limit Switches
Series
55 Series
Over Travel Shaft Turns
63
Reset Shaft Turns
4.5
Circuits Normally Closed
4
Circuits Normally Open
4
Maximum Shaft Turns To Trip Contacts
381
Minimum Shaft Turns To Trip Contacts
5
Nema Rating
7/9