
Brand: Gleason Reel
Catalog ID: 815-2.34
Catalog Number
815-2.34
Series
PowerTube
Total Travel
2 ft
Type
Enclosed Track
Bend (Radius)
2.34
Curve Length
1 ft
Height
1.31 in
Height - Window
0.81 in
Mounting Height
6.34 in
Pitch
1.125 in
Weight
0.62 lb
Width
2.04 in
Width - Window
1.5 in
Diameter - Cable Outside
0.67 in
Total Travel
2 ft