
Application
Ceiling, wall or under bench mount
Catalog Number
A-224B
Listings
UL
Product Category
Reels
UPC
783246000255
Cable Length Active
30
Length
30 in
Weight
33.9 lb
Current / Amperage Rating
10 A
Current Rating
10 A
Number of Conductors
3
Wire Size
#16 AWG