
Application
Ceiling, wall or under bench mount
Catalog Number
A-242B
Listings
UL
Product Category
Reels
UPC
783246000392
Cable Length Active
20
Length
20 in
Weight
33.5 lb
Current / Amperage Rating
8 A
Current Rating
8 A
Number of Conductors
4
Wire Size
#16 AWG