Image of A-244B A-244B Reel,Series A, Lift 40Ft 16/4 SO (A-244B)

A-244B Reel,Series A, Lift 40Ft 16/4 SO (A-244B)

Brand: Gleason Reel

Catalog ID: A-244B

Series A Cast Aluminum Reel Lift 40Ft 16/4 SO (A-244B).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-244B

Listings

UL

Product Category

Reels

UPC

783246000408

Dimensions

Cable Length Active

40

Length

40 in

Weight

36.5 lb

Electrical Ratings

Current / Amperage Rating

8 A

Current Rating

8 A

Conductor Related

Number of Conductors

4

Wire Size

#16 AWG