Image of A-332C A-332C Reel,Series A, Lift 20Ft 14/3 SO (A-332C)
Image of A-332C A-332C Reel,Series A, Lift 20Ft 14/3 SO (A-332C)

A-332C Reel,Series A, Lift 20Ft 14/3 SO (A-332C)

Brand: Gleason Reel

Catalog ID: A-332C

Series A Cast Aluminum Reel Lift 20Ft 14/3 SO (A-332C).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

Product details

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-332C

Listings

UL

Product Category

Reels

UPC

783246000415

Dimensions

Cable Length Active

20

Length

20 in

Weight

30.7 lb

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Conductor Related

Number of Conductors

3

Wire Size

#14 AWG