Image of A-332D A-332D Reel,Series A, Lift 20Ft 12/3 SO (A-332D)

A-332D Reel,Series A, Lift 20Ft 12/3 SO (A-332D)

$1,380.76 USD

Brand: Gleason Reel

Catalog ID: A-332D

Series A Cast Aluminum Reel Lift 20Ft 12/3 SO (A-332D).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-332D

Listings

UL

Product Category

Reels

UPC

783246000453

Dimensions

Cable Length Active

20

Length

20 in

Weight

35.6 lb

Electrical Ratings

Current / Amperage Rating

20 A

Current Rating

20 A

Conductor Related

Number of Conductors

3

Wire Size

#12 AWG