Image of A-334C A-334C Reel,Series A, Lift 40Ft 14/3 SO (A-334C)

A-334C Reel,Series A, Lift 40Ft 14/3 SO (A-334C)

$1,466.47 USD

Brand: Gleason Reel

Catalog ID: A-334C

Series A Cast Aluminum Reel Lift 40Ft 14/3 SO (A-334C).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-334C

Listings

UL

Product Category

Reels

UPC

783246000422

Dimensions

Cable Length Active

40

Length

40 in

Weight

37.9 lb

Electrical Ratings

Current / Amperage Rating

15 A

Current Rating

15 A

Conductor Related

Number of Conductors

3

Wire Size

#14 AWG