Image of A-342C A-342C Reel,Series A, Lift 20Ft 14/4 SO (A-342C)

A-342C Reel,Series A, Lift 20Ft 14/4 SO (A-342C)

Brand: Gleason Reel

Catalog ID: A-342C

Series A Cast Aluminum Reel Lift 20Ft 14/4 SO (A-342C).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-342C

Listings

UL

Product Category

Reels

UPC

783246000439

Dimensions

Cable Length Active

20

Length

20 in

Weight

34.9 lb

Electrical Ratings

Current / Amperage Rating

12 A

Current Rating

12 A

Conductor Related

Number of Conductors

4

Wire Size

#14 AWG