Image of A-342D A-342D Reel,Series A, Lift 20Ft 12/4 SO (A-342D)

A-342D Reel,Series A, Lift 20Ft 12/4 SO (A-342D)

$1,486.77 USD

Brand: Gleason Reel

Catalog ID: A-342D

Series A Cast Aluminum Reel Lift 20Ft 12/4 SO (A-342D).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-342D

Listings

UL

Product Category

Reels

UPC

783246000477

Dimensions

Cable Length Active

20

Length

20 in

Weight

36.4 lb

Electrical Ratings

Current / Amperage Rating

16 A

Current Rating

16 A

Conductor Related

Number of Conductors

4

Wire Size

#12 AWG