
Application
Ceiling, wall or under bench mount
Catalog Number
A-344C
Listings
UL
Product Category
Reels
UPC
783246000446
Cable Length Active
40
Length
40 in
Weight
39.3 lb
Current / Amperage Rating
12 A
Current Rating
12 A
Number of Conductors
4
Wire Size
#14 AWG