
Application
Ceiling, wall or under bench mount
Catalog Number
A-358C
Listings
UL
Product Category
Reels
UPC
783246000309
Cable Length Active
50
Length
50 in
Weight
39.8 lb
Current / Amperage Rating
15 A
Current Rating
15 A
Number of Conductors
3
Wire Size
#14 AWG