Image of A-367C A-367C Reel,Series A, Lift 45Ft 14/4 SO (A-367C)
Image of A-367C A-367C Reel,Series A, Lift 45Ft 14/4 SO (A-367C)

A-367C Reel,Series A, Lift 45Ft 14/4 SO (A-367C)

$1,610.92 USD

Brand: Gleason Reel

Catalog ID: A-367C

Series A Cast Aluminum Reel Lift 45Ft 14/4 SO (A-367C).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

Product details

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-367C

Listings

UL

Product Category

Reels

UPC

783246000323

Dimensions

Cable Length Active

50

Length

45 in

Weight

41.5 lb

Electrical Ratings

Current / Amperage Rating

12 A

Current Rating

12 A

Conductor Related

Number of Conductors

4

Wire Size

#14 AWG