Image of A-394D A-394D Reel,Series A, Lift 30Ft 12/4 SO (A-394D)

A-394D Reel,Series A, Lift 30Ft 12/4 SO (A-394D)

Brand: Gleason Reel

Catalog ID: A-394D

Series A Cast Aluminum Reel Lift 30Ft 12/4 SO (A-394D).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-394D

Listings

UL

Product Category

Reels

UPC

783246000354

Dimensions

Cable Length Active

30

Length

30 in

Weight

39.4 lb

Electrical Ratings

Current / Amperage Rating

16 A

Current Rating

16 A

Conductor Related

Number of Conductors

4

Wire Size

#12 AWG