Image of A-434D A-434D Reel,Series A, Lift 40Ft 12/3 SO (A-434D)

A-434D Reel,Series A, Lift 40Ft 12/3 SO (A-434D)

$1,471.00 USD

Brand: Gleason Reel

Catalog ID: A-434D

Series A Cast Aluminum Reel Lift 40Ft 12/3 SO (A-434D).

  • Multi-positon four roller guide
  • Cast Aluminum Construction - Baked Polyester Finish
  • Positive ratchet lock with disengage
  • Adjustable Hose Stop

General

Application

Ceiling, wall or under bench mount

Catalog Number

A-434D

Listings

UL

Product Category

Reels

UPC

783246000460

Dimensions

Cable Length Active

40

Length

40 in

Weight

40.6 lb

Electrical Ratings

Current / Amperage Rating

20 A

Current Rating

20 A

Conductor Related

Number of Conductors

3

Wire Size

#12 AWG