Brand: Gleason Reel
Catalog ID: ACA-CAT6-R-BL
Cable Type
Cat6
Catalog Number
ACA-CAT6-R-BL
Style
Cat 6
Type
Ethernet
UPC
783246022011
Dimensions
10.00 in x 13.00 in x 15.00 in
Height
15 in
Length
10 in
Width
13 in