Image of ACA12325-SR20 ACA12325-SR20 Yellow Industrial Reel with HBL5369C, UL Type 1, 25 Ft, #12/3 SJO, 20 A, 250 VAC

ACA12325-SR20 Yellow Industrial Reel with HBL5369C, UL Type 1, 25 Ft, #12/3 SJO, 20 A, 250 VAC

$748.13 USD

Brand: Gleason Reel

Catalog ID: ACA12325-SR20

Yellow Industrial Reel with HBL5369C, UL Type 1, 25 Ft, #12/3 SJO, 20 A, 250 VAC

Durable, Corrosion Resistant Cast Aluminum Construction,UL Type 1,Multi-Position Guide Arm can be mounted in two different positions,Positive Latch mechanism automatically maintains desired cord length,Ratchet Lock can be disengaged in field for constant tension applications

General

Cable Length

25 Ft

Catalog Number

ACA12325-SR20

UPC

ACA12325-SR20

Dimensions

Cable Length

25 Ft

Electrical Ratings

Voltage Rating

250 VAC

Conductor Related

Number Of Wires

3-Wire

Logistics

Carton Quantity

1

Pallet Quantity

16