ACA14325-SR15 Yellow Industrial Reel with HBL5269C, UL Type 1, 25 Ft, #14/3 SJO, 15 A, 250 VAC
Image of ACA14325-SR15 ACA14325-SR15 Yellow Industrial Reel with HBL5269C, UL Type 1, 25 Ft, #14/3 SJO, 15 A, 250 VAC

ACA14325-SR15 Yellow Industrial Reel with HBL5269C, UL Type 1, 25 Ft, #14/3 SJO, 15 A, 250 VAC

$687.87 USD

Brand: Gleason Reel

Catalog ID: ACA14325-SR15

Yellow Industrial Reel with HBL5269C, UL Type 1, 25 Ft, #14/3 SJO, 15 A, 250 VAC

Durable, Corrosion Resistant Cast Aluminum Construction,UL Type 1,Multi-Position Guide Arm can be mounted in two different positions,Positive Latch mechanism automatically maintains desired cord length,Ratchet Lock can be disengaged in field for constant tension applications

General

Cable Length

25 Ft

Catalog Number

ACA14325-SR15

UPC

ACA14325-SR15

Dimensions

Cable Length

25 Ft

Electrical Ratings

Voltage Rating

250 VAC

Conductor Related

Number Of Wires

3-Wire