Image not found
Image not found

BALL STOP 1.75D AMRCN81 12L

Brand: Gleason Reel

Catalog ID: GR041845

Ball Stop Assembly, 3.50" Ball, 1.56 - 1.87" cable o.d.

Prevents cable/hose from passing through the roller guide

General

Catalog Number

GR041845

Type

Ball Stop

Dimensions

Diameter

3.5 in

Conductor Related

Cable/Hose O.D. Range

1.56 - 1.87 in