Image not found

BALL STOP 2.00D AMRCN 81 15L

Brand: Gleason Reel

Catalog ID: GR041846

Ball Stop Assembly, 3.50" Ball, 1.88 - 2.06" cable o.d.

Prevents cable/hose from passing through the roller guide

General

Catalog Number

GR041846

Type

Ball Stop

Dimensions

Diameter

3.5 in

Conductor Related

Cable/Hose O.D. Range

1.88 - 2.06 in