Image not found

BALL STOP,.44-.62,3.5OD,W/CLMP

Brand: Gleason Reel

Catalog ID: GR037529

Ball Stop Assembly, 3.50" Ball, 0.44 - 0.62" cable o.d.

Prevents cable/hose from passing through the roller guide

General

Catalog Number

GR037529

Type

Ball Stop

Dimensions

Diameter

3.5 in

Conductor Related

Cable/Hose O.D. Range

0.44 - 0.62 in