Image not found
Image not found

BALL STOP.62-.75 DIA.(3.0 OD)

Brand: Gleason Reel

Catalog ID: GR037531

Ball Stop Assembly, 3.00" Ball, 0.62 - 0.75" cable o.d.

Prevents cable/hose from passing through the roller guide

Product details

General

Catalog Number

GR037531

Type

Ball Stop

Dimensions

Diameter

3 in

Conductor Related

Cable/Hose O.D. Range

0.62 - 0.75 in

Resources and downloads

Specifications