Image not found

BALL STOP.75-1.05 DIA.(3.5 OD)

Brand: Gleason Reel

Catalog ID: GR037535

Ball Stop Assembly, 3.50" Ball, 0.75 - 1.05" cable o.d.

Prevents cable/hose from passing through the roller guide

General

Catalog Number

GR037535

Type

Ball Stop

Dimensions

Diameter

3.5 in

Conductor Related

Cable/Hose O.D. Range

0.75 - 1.05 in