Image not found

BALL STOP.75-1.05 DIA(3.0 OD) 2-HR1004-3

Brand: Gleason Reel

Catalog ID: GR037532

Ball Stop Assembly, 3.00" Ball, 0.75 - 1.05" cable o.d.

Prevents cable/hose from passing through the roller guide

General

Catalog Number

GR037532

Type

Ball Stop

Dimensions

Diameter

3 in

Conductor Related

Cable/Hose O.D. Range

0.75 - 1.05 in