Image of BD-03/6 BD-03/6, Six Pack of BD-03 Balance Reel, 1.5-3.0 lbs
Image of BD-03/6 BD-03/6, Six Pack of BD-03 Balance Reel, 1.5-3.0 lbs
play
ToolAssitPro - ERGO 1 Tool Balancers
play
Tool Assist Pro for material handling and ergonomics
+2
Image of BD-03/6 BD-03/6, Six Pack of BD-03 Balance Reel, 1.5-3.0 lbs

BD-03/6, Six Pack of BD-03 Balance Reel, 1.5-3.0 lbs

$769.81 USD

Brand: Gleason Reel

Catalog ID: BD-03/6

Collection name: ToolAssistPro™

BD-03 Six pack.

  • For balancing tools weighing upto 5 lbs (2.3kg).
  • Each balancer incorporates all of the important functions expected of a world class product
ToolAssistPro-Logo

General

Catalog Number

BD-03/6

Series

BD – Light/Medium Duty Series

Type

Reel

UPC

783246008558