Image of C40-C22I-Z-S C40-C22I-Z-S C40 INTERMEDIATE TROLLEY

C40-C22I-Z-S C40 INTERMEDIATE TROLLEY

Brand: Gleason Reel

Catalog ID: C40-C22I-Z-S

C40 INTERMEDIATE TROLLEY

  • Bearings are pre-lubricated for life
  • 0.87" Dia. precision ball bearing wheels
  • Cable/Hose clips are adjustable

General

Accessories

  • Hose - General Purpose
  • Junction Boxes
  • Cable - Round Or Flat
  • Terminal Blocks
  • Ty-Wraps
  • Cable Glands For Single Cables Or Groups

Cable Type

Round

Catalog Number

C40-C22I-Z-S

Finish Type

Orange Baked Polyester Powder Finish

Material - Hardware

Zinc Plated Hardware

Series

C40 Series

Type

Intermediate Trolley

Dimensions

Length - Clip

3.86

Length - Trolley

3.12

Max Cable/Hose O.D.

1.25

Conductor Related

Cable Type

Round

Cable/Hose O.D. Range

0.60 - 0.94